Wishlist

Base/plinth

  • Base/plinth TS
    Base/plinth TS

    TS base/plinth consisting of base/plinth components at the front and rear, pre-configured with corner pieces, depending on the enclosure width, the side trim panels are selected according to the enclosure depth.

    More

  • Flex-Block base/plinth system
    Flex-Block base/plinth system

    Plastic base/plinth with metal trim panels for fast, tool-free assembly. Complete base/plinth with trim panels at the front, rear and sides, to suit your enclosure dimensions.

    More

  • Base/plinth TS
    Base/plinth TS

    TS base/plinth consisting of base/plinth components at the front and rear, pre-configured with corner pieces, depending on the enclosure width, the side trim panels are selected according to the enclosure depth.

    More

  • Cable chambers
    Cable chambers

    Cable chamber TS, with integral system punchings for individual system accessories.

    More

  • Base/plinth, complete
    Base/plinth, complete

    Base/plinth, complete for AE, TP, ES, trim panels at the front and rear with fitted corner pieces and side trim panels.

    More

  • Accessories for base/plinth
    Accessories for base/plinth

    Accessories for base/plinth, such as base mounting plates, levelling feet, etc.

    More

  • Base/plinth, stationary for PC, IW
    Base/plinth, stationary for PC, IW

    Design-coordinated with the enclosures, height 100 mm, with front projection.

    More

  • Concrete base/plinth for CS New Basic enclosure
    Concrete base/plinth for CS New Basic enclosure

    Concrete base/plinth for CS modular and basic enclosures. The base/plinth is made from pre-cast concrete sections which are easily fitted in situ.

    More

  • Cross member for VX, TS, SE, CM, TP, PC, IW, Blue e+ chillers
    Cross member for VX, TS, SE, CM, TP, PC, IW, Blue e+ chillers

    To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.

    More

  • Base/plinth for FlatBox
    Base/plinth for FlatBox

    For attachment to the pre-existing thread in the base area of the FlatBox. There is a rear recess provided for cable entry.

    More

  • Stabilisation for TS IT
    Stabilisation for TS IT

    Stabiliser for TS server enclosures; the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.

    More

+
[X] Close

Required