Wishlist

Walls

  • Cover with door for VX
  • Cover with door for TS
    Cover with door for TS

    Cover with door for TS, to protect and finish off connectors or other installed equipment.

    More

  • Side panels
    Side panels

    The open sides of the baying systems TS, TS IT and TE may be sealed with a high protection category or in a tool-free way, depending on requirements

    More

  • Divider panels and partitions
    Divider panels and partitions

    One bayed enclosure suite may be sub-divided into individual functional zones with a divider panel or partition. In conjunction with lock systems, various authorisation concepts for enclosure suites may also be implemented. Divider panels for module plates are configured with commercially available connectors.

    More

  • Isolator door cover (US version) for TS
    Isolator door cover (US version) for TS

    UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

    More

  • Primer/paint
    Primer/paint

    Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

    More

  • Corrosion protection primer
    Corrosion protection primer

    Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard IEC 61439 for low-voltage and switchgear assemblies.

    More

+
[X] Close

Required