Wishlist

19" installation

  • Swing frame
    Swing frame

    The rear of the 482.6 mm (19") installed equipment is conveniently accessible with a swing frame. Depending on the chosen version, an opening angle of 130° or 180° is available.

    More

  • Mounting angles
    Mounting angles

    Mounting angles and mounting frames for interior installation with one or two 482.6 mm (19") levels for wall-mounted enclosures, free-standing enclosures and all bayed enclosures on system platform TS 8.

    More

  • Installation kits for mounting angles
    Installation kits for mounting angles

    Depending on the enclosure type and width, the correct installation kit must be selected for the mounting angles and mounting frame.

    More

  • Accessories for Rittal Data Rack
    Accessories for Rittal Data Rack

    The open frame Data Rack may be extended to include a second 482.6 mm (19") mounting level, support strips, slide rails and baying connectors. Castors for mobile use as a laboratory frame or for measurement equipment.

    More

  • Slide rails
    Slide rails

    Slide rails provide stowage for components which are suspended in the 482.6 mm (19") level and support the weight of heavy installed equipment. Heavy-duty slide rails may be configured with a static load of 800 N.

    More

  • Imperial installation
    Imperial installation

    Drawers in the 482.6 mm (19") level, panelling, stowage options for non-482.6 mm (19") devices and attachment options on the 482.6 mm (19") mounting angle with cage nuts or the innovative 482.6 mm (19") fastener

    More

  • Blanking panels and front plates
    Blanking panels and front plates

    Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.

    More

  • Splicing boxes
    Splicing boxes

    Splicing of incoming fibre optic cables and distribution to patch panels for various couplings. Pre-assembled pigtail cables are routed to the patch panels with the breakout box.

    More

  • LSA connection system
    LSA connection system

    For LSA technology, holder units are available for LSA-Plus strips or divider kits for LSA mounting troughs or LSA mounting brackets.

    More

+
[X] Close

Required