Wishlist

IT cooling

  • Liquid cooling packages
    Liquid cooling packages

    LCP CW: Extremely high heat loads are dissipated from the IT racks via air/water heat exchangers. LCP DX: Ideal for cooling of small and medium-sized IT applications.

    More

  • Liquid Cooling Units
    Liquid Cooling Units

    Efficient cooling of TS IT racks and Micro Data Centers with no loss of space. Optimum support of IT-compatible, "front-to-back" air routing. High level of fail-safeness thanks to availability of single and redundant variant.

    More

  • Aisle containment
    Aisle containment

    Door and roof components separate hot and cold air in the data centre. Such a separation is pivotal to increasing the efficiency of climate control technology. It may be used as a hot or cold aisle containment.

    More

  • Roof-mounted cooling units for cooling IT equipment
    Roof-mounted cooling units for cooling IT equipment

    Active climate control of individual enclosures for heat losses of up to 3 kW. Target temperature-controlled control of the server inlet temperature.

    More

  • Roof-mounted cooling unit Blue e+ IT
    Roof-mounted cooling unit Blue e+ IT

    The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

    More

  • Wall-mounted cooling unit Blue e+ IT
    Wall-mounted cooling unit Blue e+ IT

    The use of Blue e+ technology makes this bundle ideally suited to the requirements of energy-efficient cooling of IT racks. In combination with the IoT interfaces, it supports communication with various systems as well as monitoring and energy management.

    More

  • Small cooling units
    Small cooling units

    Aktive und passive Komponenten zur Belüftung einzelner IT-Racks.

    More

  • Accessories for IT cooling
    Accessories for IT cooling

    Matching accessories for LCP CW and LCP DX applications.

    More

+
[X] Close

Required